JUMPFLEX plug base with miniature switching relay

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

857-303

Part Number
857-303
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

36.43 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Max. temperature(°C) +60 Min. temperature(°C) -25 Nominal current (details)(A) 6
Nominal voltage(Vdc) 12 Product size (height)(mm) 81 Product size (length)(mm) 94
Product size (width)(mm) 6 Switching capacity (max.)(VA) 1250 Switching current (max.)(A) 6
Switching voltage(V AC) 250 Switching voltage (max.)(V AC) 250 Contact material AgSnO2
Contact type SPDT-CO Dielectric strength(kV) (Contact/coil) 4 kV/(open contact) 1 Durability 5 x 106 switching cycles
Connection (components) Screw terminals Relay type (category) Relay component Type (misc.) JUMPFLEX® plug base with miniature switching relay

This page is JUMPFLEX plug base with miniature switching relay, part number 857-303.
You can find the detail information about specifications and dimensions on part number 857-303.

Tech Support