Potential Tapping For High Current Clamps

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

285-427

Part Number
285-427
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

5.01 €

1 Available 17 Days

Loading...

  1. 1

Basic information

Number of pins(Pole) 2 Nominal current(A) 32 Nominal voltage(V) 800
Min. cross section (flexible)(mm²) 0.2 Max. cross section (flexible)(mm²) 6 Min. cross section (inflexible)(mm²) 0.2
Max. cross section (inflexible)(mm²) 6 Cross section(mm²) 0.2 - 6 Compatible with series (Wago) 285
Compatible with (details) 285-13X Colour Grey Accessory type (serial terminals) Power tapping

This page is Potential Tapping For High Current Clamps, part number 285-427.
You can find the detail information about specifications and dimensions on part number 285-427.

Tech Support