Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
224-201
Color | Grey | Cross section(mm²) | 0.5 - 2.5 | Max. cross section (flexible)(mm²) | 2.5 |
---|---|---|---|---|---|
Min. cross section (flexible)(mm²) | 0.5 | Max. cross section (inflexible)(mm²) | 2.5 | Min. cross section (inflexible)(mm²) | 0.5 |
Nominal current(A) | 16 | Nominal voltage(V) | 400 | Number of pins | 2 |
Connection (components) | Pull spring | Connector clip features | Latch | Connector type (category) | Connector clip |
This page is Lab connector terminal, part number 224-201.
You can find the detail information about specifications and dimensions on part number 224-201.