Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1201280
Product size (width)(mm) | 32 | Product size (height)(mm) | 15 | Product size (length)(mm) | 2000 |
---|---|---|---|---|---|
Colour | Copper | Enclosure accessory type (category) | Rail | Case features | no holes |
Material | Copper | Industrial goods | Yes |
This page is G-Profile-mounting rail unperforated, part number 1201280.
You can find the detail information about specifications and dimensions on part number 1201280.