Multi-level terminal block PT 1,5 / S

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3213713
3213726
3213742
3213755
3213768
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Color AWG Connector type (category)

2.62 €

100 7 Days Grey26 - 14Multiport terminal

2.62 €

100 7 Days Blue26 - 14Multiport terminal

4.52 €

50 7 Days Grey26 - 14Multiport terminal

4.59 €

50 72 Days Grey26 - 16Tripleport PG terminal

4.59 €

50 72 Days Grey26 - 16Tripleport PG terminal

Loading...

  1. 1

Basic information

Total number of pins(Pole) 6 Clamp width(mm) 3.5 Connector cross section (fixed)(mm²) 0.14 - 1.5
Connector cross-section (flexible)(mm²) 0.14 - 1.5 Nominal voltage(V) 500 Nominal current(A) 15
No. of rows 3 Product size (height)(mm) 53.2 Product size (length)(mm) 97.2
Product size (width)(mm) 3.5 Stripping length(mm) 8-10 Flammability rating V0
Connection (components) Quick-connect Insulation material PA Industrial goods Yes

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360