Bus system cable SAC-2P-ASIFK, Socket straight M12

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1557316

Part Number
1557316
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

35.36 €

1 Available 8 Days

Loading...

  1. 1

Basic information

Connection side A (sensors/actuators) socket, straight Connection side B (sensors/actuators) socket, straight Cable length(m) 5
Connector cross-section (max.)(mm²) 0.75 Temperature range(°C) -40 - +105 Number of pins 2
Nominal current(A) 2 Nominal voltage(V AC) 250 IP rating IP67
Thread type connection side M12 SPEEDCON Coding A Cable colour Black
Connector standard Bus connector Connector type Socket, straight Jacket material PUR
Seal type Speedcon Sensor/actuator cable features Shielded Sensor/actuator wiring type (category) Sensor/actuator data cable (pre-fab)
Industrial goods Yes

This page is Bus system cable SAC-2P-ASIFK, Socket straight M12, part number 1557316.
You can find the detail information about specifications and dimensions on part number 1557316.

Tech Support