Conductor marker UC-WMC 5,6

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
0825382
0825386
0825396
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Writing area length
(mm)
Colour

2.45 €

5 7 Days 23White

2.45 €

5 7 Days 23Yellow

2.64 €

5 21 Days 30White

Loading...

  1. 1

Basic information

Suitable for outside diameter (max.)(mm) 5.60 Suitable for outside diameter (min.)(mm) 4.20 Writing area width(mm) 8
No. of markers 30 Labels per sheet 6 Max. temperature(°C) +120
Min. temperature(°C) -40 Cable identifier type (category) Lead marker Cable marker features Printable
Suited for series Single wires Material Polyamide Mounting type Clip
Series (cable markers) UC Industrial goods Yes

Tech Support