Manufacturer part number: 1424477
Brand: PHOENIX CONTACT
Price: 1.55 €
Delivery time: 7 Days
Terminal diameter (max.): 18 mm
Clamp diameter: 13 mm
Thread length: 10 mm
Spanner size: 33 mm
Min. temperature: -20 °C
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1424477
Part Number
|
---|
1424477 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Terminal diameter (max.) (mm) | Clamp diameter (mm) | Thread length (mm) | Spanner size (mm) | Min. temperature (°C) | IP rating | Colour | Material | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.55 € | 120 | 7 Days | 18 | 13 | 10 | 33 | -20 | IP68 | Grey | Plastic |
Loading...
Max. temperature(°C) | +100 | Accessory type (casings) | Cable gland | Thread type | M25 |
---|
This page is Cable gland-G-INS-M25, part number 1424477.
You can find the detail information about specifications and dimensions on part number 1424477.
Configure
Basic Attributes
Terminal diameter (max.)(mm)
Clamp diameter(mm)
Thread length(mm)
Spanner size(mm)
Min. temperature(°C)
IP rating
Colour
Material
Filter by standard shipping days
Optional Attributes
Part Number |
---|
1411165 |
1417654 |
1424472 |
1424482 |
1424516 |
1424544 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Terminal diameter (max.) (mm) | Clamp diameter (mm) | Thread length (mm) | Spanner size (mm) | Min. temperature (°C) | IP rating | Colour | Material |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5.96 € | 35 | 7 Days | 17 | 11 | 8 | 27 | -40 | - | Silver | Metal | |||
1.29 € | 145 | 7 Days | 17 | 11 | 8 | 29 | -20 | IP68 | Light grey | Plastic | |||
1.55 € | 120 | 7 Days | 18 | 13 | 10 | 33 | -20 | IP68 | Light grey | Plastic | |||
1.55 € | 120 | 7 Days | 18 | 13 | 10 | 33 | -20 | IP68 | Black | Plastic | |||
1.97 € | 95 | 7 Days | 17 | 9 | 15 | 29 | -40 | IP68 | Light grey | Plastic | |||
50.37 € | 4 | 7 Days | 17 | 11 | 8 | 27 | -40 | IP68 | Silver | Metal |