Cable gland-G-INS-M40

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1424529

Part Number
1424529
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

17.11 €

15 7 Days

Loading...

  1. 1

Basic information

Terminal diameter (max.)(mm) 25 Clamp diameter(mm) 18 Thread length(mm) 9
Spanner size(mm) 43 Max. temperature(°C) +100 Min. temperature(°C) -40
Colour Silver Accessory type (casings) Cable gland Material Metal
Thread type M40

This page is Cable gland-G-INS-M40, part number 1424529.
You can find the detail information about specifications and dimensions on part number 1424529.

Tech Support