Interface module VIP-3 / SC / RJ45

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2900701

Part Number
2900701
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

70.80 €

3 7 Days

Loading...

  1. 1

Basic information

Connector (control) RJ45 Max. temperature(°C) 50 Min. temperature(°C) -20
Max. cross section (flexible)(mm²) 2.5 Min. cross section (flexible)(mm²) 0.2 Max. cross section (inflexible)(mm²) 4
Min. cross section (inflexible)(mm²) 0.2 Stripping length (max.)(mm) 8 Total number of pins 8
Connector (field) Screws Series (Phoenix transfer modules) Varioface-VIP Transfer module type (category) Transfer module
Transfer module features Any orientation

This page is Interface module VIP-3 / SC / RJ45, part number 2900701.
You can find the detail information about specifications and dimensions on part number 2900701.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360