Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1689213
Part Number
|
---|
1689213 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Connector type | Colour | Clamp dia. (mm) | Max. temperature (°C) | Min. temperature (°C) | Terminal dia. (max.) (mm) | Accessory type (casings) | Connector standard | Sensor/actuator wiring type (category) | Industrial goods | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.49 € | 125 | 9 Days | [Other | Boots] Bend relief | - | - | - | - | - | - | Sensor connector | Sensor/actuator connector | Yes |
Loading...
IP rating | IP20 |
---|
This page is RJ45 bending protection sleeve, part number 1689213.
You can find the detail information about specifications and dimensions on part number 1689213.
Configure
Basic Attributes
Connector type
Colour
Clamp dia.(mm)
Max. temperature(°C)
Min. temperature(°C)
Terminal dia. (max.)(mm)
Accessory type (casings)
Connector standard
Sensor/actuator wiring type (category)
Industrial goods
Optional Attributes
Part Number |
---|
1654756 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Connector type | Colour | Clamp dia. (mm) | Max. temperature (°C) | Min. temperature (°C) | Terminal dia. (max.) (mm) | Accessory type (casings) | Connector standard | Sensor/actuator wiring type (category) | Industrial goods |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.53 € | 345 | 7 Days | - | Green | 7 | 80 | -40 | 7 | Bend relief | - | - | - |