Multimeter TESTFOX M

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1212209

Part Number
1212209
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

160.57 €

1 7 Days

Loading...

  1. 1

Basic information

Product size (height)(mm) 156 Product size (width)(mm) 74 A AC reading range (min.)(A) 0.001
Amperage reading range AC (max.)(A) 10 Amperage reading range DC (min.)(A) 0.001 A DC reading range (max.)(A) 10
V AC reading range (min.)(mV) 0.1 V AC reading range (max.)(V) 750 Voltage reading range DC (min.)(mV) 0.1
Voltage DC reading range (max.)(V) 1000 AC resistance(MΩ) 10 DC resistance(MΩ) 10
Reading range - resistance (min.) 0.1 Ω Reading range - resistance (max.) 20 MΩ Frequency range (min.)(Hz) 50 Hz
Frequency range (max.)(Hz) 500 Hz Frequency reading range (min.)(kHz) 0,001 kHz Frequency reading range (max.)(kHz) 20 kHz
Temperature reading range (min.)(°C) -20 Temperature reading range (max.)(°C) +800 Reading range - capacity(mF) 0,001 nF - 2
Basic accuracy (+/-)(%) 0.5 Weight(g) 320 Display (counts) 2000
Multimeter type (category) Handheld multimeter Calibrated to Manufacturer's standards (no certificate) Display (digital/mechanical/analogue) Digital
Reading category CAT III 600 V Measurement type Average Current reading AC/DC
Voltage metering AC/DC Power supply (details) 2x AAA battery

This page is Multimeter TESTFOX M, part number 1212209.
You can find the detail information about specifications and dimensions on part number 1212209.

Tech Support