Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
1407619 |
1411447 |
1411448 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Colour | Case material | Connector features | Type (misc.) | |
---|---|---|---|---|---|---|---|---|---|
5.33 € | 35 | 7 Days | Black | Polyamide | for longitudinal brace | Sleeve housing for long handle, cable inlet: above/lateral, Height: 60.5 mm | |||
15.42 € | 12 | 7 Days | Grey | Aluminium, die cast | EMC type | Connector hood, straight cable entry, on the side | |||
11.67 € | 16 | 7 Days | Grey | Aluminium, die cast | EMC type | Connector hood, straight cable entry, and side-to-side |
Loading...
Temperature range(°C) | -40 - +125 | IP rating | IP66 | Series (connectors) | HC-EVO |
---|---|---|---|---|---|
Type | B6 | Connector type (category) | Bush enclosure |
Configure
Basic Attributes
Colour
Case material
Connector features
Type (misc.)
Filter by standard shipping days
Optional Attributes