Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3200276
Product size (length)(mm) | 10 | AWG max.(AWG) | 16 | Colour | Metal |
---|---|---|---|---|---|
Cross-section x Sleeve length | 1 x 1.50 mm² x 10 mm | Connector type (category) | Ferrule | Contact material | Cathode copper, tin plated |
Insulation type | Not insulated |
This page is Ferrule 1 x 1.50 mm² x 10 mm Not insulated, part number 3200276.
You can find the detail information about specifications and dimensions on part number 3200276.