Ring cable lug RCI 2.5

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3240025
3240026
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hole diameter
(mm)
Thread size

0.27 €

700 7 Days 6.5M6

0.33 €

550 7 Days 8.5M8

Loading...

  1. 1

Basic information

Insulation material PA Colour Blue Cross-section range 1.50 - 2.50 mm²
Connector type (category) Ring terminal Contact material Copper silver plated Insulation type Partially insulated

Tech Support