Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3201013
Product size (length)(mm) | 25 | AWG max.(AWG) | 10 | Insulation material | PP |
---|---|---|---|---|---|
Colour | Yellow | Cross-section x Sleeve length | 1 x 6 mm² x 14 mm | Temperature range(°C) | +105 |
Connector type (category) | Twin ferrule | Contact material | Cathode copper, tin plated | Insulation type | Partially insulated |
This page is Twin ferrule 1 x 6 mm² x 14 mm Partially insulated, part number 3201013.
You can find the detail information about specifications and dimensions on part number 3201013.