Manufacturer part number: 2965224
Brand: PHOENIX CONTACT
Price: 185.80 €
Delivery time: 33 Days
Connection (components): Pull spring
Max. cross section (flexible): 1.5 mm²
Min. cross section (flexible): 0.2 mm²
Max. cross section (inflexible): 2.5 mm²
Min. cross section (inflexible): 0.2 mm²
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2965224
Part Number
|
---|
2965224 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Connection (components) | Max. cross section (flexible) (mm²) | Min. cross section (flexible) (mm²) | Max. cross section (inflexible) (mm²) | Min. cross section (inflexible) (mm²) | Stripping length (max.) (mm) | Connector (control) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
185.80 € | 1 | 33 Days | Pull spring | 1.5 | 0.2 | 2.5 | 0.2 | 8 | IDC/FLK strip |
Loading...
Total number of pins(Pole) | 50 | Max. temperature(°C) | +50 | Min. temperature(°C) | -20 |
---|---|---|---|---|---|
Series (Phoenix transfer modules) | Varioface-Compact UM45-FLK | Transfer module type (category) | Passive module | Transfer module features | Any orientation |
This page is Passive module UM 45-FLK50 / 32IM, part number 2965224.
You can find the detail information about specifications and dimensions on part number 2965224.
Configure
Basic Attributes
Connection (components)
Max. cross section (flexible)(mm²)
Min. cross section (flexible)(mm²)
Max. cross section (inflexible)(mm²)
Min. cross section (inflexible)(mm²)
Stripping length (max.)(mm)
Connector (control)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
2962890 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Connection (components) | Max. cross section (flexible) (mm²) | Min. cross section (flexible) (mm²) | Max. cross section (inflexible) (mm²) | Min. cross section (inflexible) (mm²) | Stripping length (max.) (mm) | Connector (control) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
189.00 € | 1 | 7 Days | Screws | - | - | - | - | - | - |