Manufacturer part number: 00113235
Brand: BOPLA
Price: 60.69 €
Delivery time: 3 Days
Dimension width W: 159 mm
Dimension vertical H: 128 mm
Dimension depth D: 90 mm
RAL-number: 7035
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
00113235
Colour | Grey | IP rating | IP69K | Material | Aluminium |
---|---|---|---|---|---|
Surface finishing | Powder coating | Operating temperature (°C) | -40 - 100 | Type of enclosure | Closed |
With screening | Yes | With integrated PCB mounting connection system | No | Suitable for rail mounting | Yes |
Wall mounting possible | Yes | Housing connectable | Yes | With ventilation slots | No |
This page is Bocube Alu, Universal enclosure, part number 00113235.
You can find the detail information about specifications and dimensions on part number 00113235.
Configure
Basic Attributes
Dimension width W(mm)
Dimension vertical H(mm)
Dimension depth D(mm)
RAL-number
Filter by standard shipping days
Optional Attributes
Part Number |
---|
00113124 |
00113125 |
00113234 |
00114124 |
00114125 |
00115224 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Dimension width W (mm) | Dimension vertical H (mm) | Dimension depth D (mm) | RAL-number |
---|---|---|---|---|---|---|---|---|---|
42.27 € | 1 | Available | 3 Days | 159 | 86 | 60 | 7024 | ||
40.72 € | 1 | Available | 50 Days | 159 | 86 | 60 | 7035 | ||
62.87 € | 1 | Available | 3 Days | 159 | 128 | 90 | 7024 | ||
46.60 € | 1 | Available | 3 Days | 199 | 86 | 60 | 7024 | ||
47.68 € | 1 | Available | 3 Days | 199 | 86 | 60 | 7035 | ||
78.43 € | 1 | Available | 17 Days | 259 | 128 | 60 | 7024 |