Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
XACA009
Product type | Lock | IP rating | IP65 | Max. temperature(°C) | +70 |
---|---|---|---|---|---|
Min. temperature(°C) | -25 | Compatible with (details) | Pendulum control station | Switch features | 6 installation slots |
Colour | Yellow | Material | Polypropylene |
This page is Lock 6 installation slots, part number XACA009.
You can find the detail information about specifications and dimensions on part number XACA009.