Select from variation
Sensor-Actuator Adaptor Cable (Assembled), Connecting Line, M12 / M8, Twin Cabling, Pin, Straight, 2X Socket, Angled 9457410500

Click on this image to zoom in.

Click on this image to zoom in.

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Sensor-Actuator Adaptor Cable (Assembled), Connecting Line, M12 / M8, Twin Cabling, Pin, Straight, 2X Socket, Angled
Part Number:9457410500

Standard Unit Price: 47.03 Special price 47.03
Shipping Days: 58 Days

Ready-to-connect adapter cable for sensor-actuator cables.

The spec of 9457410500

  • Number of poles
    3
  • Type of electrical connection, field-sided
    M8
  • Type of plug-in contact, field sided
    Male (plug)
  • Positioning cable feed, field-sided
    Straight
  • Type of electrical connection, box-sided
    M12
  • Type of plug-in contact, box-sided
    Male (plug)
  • Positioning cable feed, box-sided
    Straight
  • Cable length
    5
  • Material of cable sheath
    Other
  • Halogen free
    Yes
  • Colour cable sheath
    Black
  • With LED indication
    Yes
  • Screened
    No
  • Type of cable
    Multi-core
  • Material contact body
    CuZn
  • Material of contact surface
    Au
  • Permitted cable outer temperature, fixed
    -40 - 80
  • Permitted cable outer temperature, in movement
    -25 - 80
  • Rated current In
    4
  • Nominal rated voltage
    24

This page is Sensor-Actuator Adaptor Cable (Assembled), Connecting Line, M12 / M8, Twin Cabling, Pin, Straight, 2X Socket, Angled, part number 9457410500.
You can find the detail information about specifications and dimensions on part number 9457410500.

Variation of this product

Part Number
1093260300
1093260500
1093261000
9457410030
9457410150
9457411000
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Cable length Material of cable sheath Colour cable sheath With LED indication Nominal rated voltage

33.09 €

1 58 Days 3PUR (Polyurethane)YellowNo60

39.37 €

1 58 Days 5PUR (Polyurethane)YellowNo60

55.11 €

1 58 Days 10PUR (Polyurethane)YellowNo60

35.18 €

1 58 Days 0.3OtherBlackYes24

38.26 €

1 58 Days 1.5OtherBlackYes24

59.55 €

1 58 Days 10OtherBlackYes24

Tech Support