Select from variation
Interface Adapter (Relay), Sub-D 1463530000

Click on this image to zoom in.

Click on this image to zoom in.

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Interface Adapter (Relay), Sub-D
Part Number:1463530000

Standard Unit Price: 55.35 Special price 55.35
Shipping Days: 47 Days

Plug-in adapters are an accessory for enabling pre-assembled standard cables to be used with the connections of the relay modules. This significantly reduces throughput times in panel building.

The spec of 1463530000

  • Number of Poles(Pole)
    -
  • Mounting Method
    With DIN rail
  • Dimension vertical(mm)
    43
  • Dimension width(mm)
    51
  • Dimension depth(mm)
    52
  • Type of electrical connection, field-sided
    -
  • Type of electrical connection, control sided
    -
  • Nominal rated voltage
    -
  • Nominal rated current
    -
  • Pollution degree
    -
  • Mounting method
    DIN rail (top hat rail) 35 mm

This page is Interface Adapter (Relay), Sub-D, part number 1463530000.
You can find the detail information about specifications and dimensions on part number 1463530000.

Tech Support