Sensor / Actuator Plug-In Connector, Empty Enclosure

Click on this image to zoom in.

Click on this image to zoom in.

Sensor / Actuator Plug-In Connector, Empty Enclosure

Standard Unit Price:
18.12
Shipping Days:
16 Days

Plug-in connectors offer a high number of mating cycles, high current-carrying capacity and high contact-density coupled with minimum dimensions.

Basic Specifications

  • Shape
    Round
  • Material housing
    Zinc
  • Operation temperature
    -40 - 125
  • Degree of protection (IP), mounted
    IP67
Part Number
Outer diameter

Refine by

  • 12
  • 17
  • Clear
Shipping Days

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • From lowest to highest price
  • By Highest Price
  • Clear
Quantity
12
65 Days
23.55

1169900000
Part Number : 1169900000
Shipping Days 65 Days
Standard Unit Price 23.55

Specificationtitle

  • Shape
    Round
  • Outer diameter
    12
  • Material housing
    Zinc
  • Operation temperature
    -40 - 125
  • Degree of protection (IP), mounted
    IP67
12
16 Days
41.11

1169920000
Part Number : 1169920000
Shipping Days 16 Days
Standard Unit Price 41.11

Specificationtitle

  • Shape
    Round
  • Outer diameter
    12
  • Material housing
    Zinc
  • Operation temperature
    -40 - 125
  • Degree of protection (IP), mounted
    IP67
12
16 Days
39.11

1169930000
Part Number : 1169930000
Shipping Days 16 Days
Standard Unit Price 39.11

Specificationtitle

  • Shape
    Round
  • Outer diameter
    12
  • Material housing
    Zinc
  • Operation temperature
    -40 - 125
  • Degree of protection (IP), mounted
    IP67
12
16 Days
24.03

1170270000
Part Number : 1170270000
Shipping Days 16 Days
Standard Unit Price 24.03

Specificationtitle

  • Shape
    Round
  • Outer diameter
    12
  • Material housing
    Zinc
  • Operation temperature
    -40 - 125
  • Degree of protection (IP), mounted
    IP67
12
16 Days
57.42

1170280000
Part Number : 1170280000
Shipping Days 16 Days
Standard Unit Price 57.42

Specificationtitle

  • Shape
    Round
  • Outer diameter
    12
  • Material housing
    Zinc
  • Operation temperature
    -40 - 125
  • Degree of protection (IP), mounted
    IP67
12
16 Days
66.68

1170290000
Part Number : 1170290000
Shipping Days 16 Days
Standard Unit Price 66.68

Specificationtitle

  • Shape
    Round
  • Outer diameter
    12
  • Material housing
    Zinc
  • Operation temperature
    -40 - 125
  • Degree of protection (IP), mounted
    IP67
17
16 Days
18.12

1299390000
Part Number : 1299390000
Shipping Days 16 Days
Standard Unit Price 18.12

Specificationtitle

  • Shape
    Round
  • Outer diameter
    17
  • Material housing
    Zinc
  • Operation temperature
    -40 - 125
  • Degree of protection (IP), mounted
    IP67
17
16 Days
18.12

1440130000
Part Number : 1440130000
Shipping Days 16 Days
Standard Unit Price 18.12

Specificationtitle

  • Shape
    Round
  • Outer diameter
    17
  • Material housing
    Zinc
  • Operation temperature
    -40 - 125
  • Degree of protection (IP), mounted
    IP67

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360