PANDUIT Cable Tie / Multi-Colour / Inside, Outside【1-1,000 Pieces Per Package】

PANDUIT Cable Tie / Multi-Colour / Inside, Outside
  • Volume Discount
[Specifications]
・Product type: Cable tie
・Gearing: Inside, Outside
・Colour: Black, Blue, Ecru, Blue|Orange|Green|Brown|Grey

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
A6
A6B
A12
A12B
BSTC-127L
BSTC-152
BSTC-300
BSTC-300L
BSTC-362
BSTC-521L
CV120
CV200D
CV300SBK
CVR150BK
CVR150LBK
CVR150SBK
CVR200ABK
CVR200LBK
CVR200MBK
ILT3S-C0
PLT1M-C
PLT1M-C0
PLT1M-M0
PLT1.5I-C
PLT1.5I-M
PLT2S-C
PLT2S-M
PLT3S-C30
PLT4H-C0
PLT4.5S-C0
PLT.7M-C
PP5X50F
RCV250
RCV290XL
RCV370
RCV580XL
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)
Width
(mm)
Cable tie features Colour Gearing Halogen-free Manufacturer part # Material Max. bundle diameter
(mm)
Minimum holding force
(N)
Type (manufacturer type) Cable marker features Fire protection properties Material (details) Product size (width)
(mm)
Product size (length)
(mm)
Type (misc.)

0.36 €

1 Available 3 Days 1002.5DetectableBlueInsideYesA6Polypropylene2267PLT1M-C186--Polypropylen. detactable---

0.67 €

1 Available 3 Days 1864.8DetectableBlueInsideYesA6BPolypropylene47133PLT2S-C186--Polypropylen. detactable---

19.16 €

100 Pieces Per Package

1 pack Available 3 Days 1002.5DetectableBlueInsideYesA12Polypropylene2280PLT1M-C86--Polypropylen. detactable---

0.91 €

1 Available 3 Days 2914.8DetectableBlueInsideYesA12BPolypropylene76133PLT3S-C186--Polypropylen. detactable---

3.11 €

1 Available 3 Days 1022.5Heat-resistantBlueInsideNoBSTC-127LEthylene tetrafluoroethylene (ETFE)2580PLT1M-C76-UL 94 V-2----

3.12 €

1 3 Days 68613Double headBlackInsideYesBSTC-152Acetal2031112DT8EH-Q0------

2.05 €

1 Available 3 Days 51112.7EyeletBlackInsideYesBSTC-300Polyamide 6.61301112PLT5EH-C0-UL94 V2.----

0.37 €

1 Available 3 Days 1224.8Releasable|Lever lockEcruInsideYesBSTC-300LPolyamide 6.625222PRT1 S-C------

2.05 €

1 Available 3 Days 56412.7EyeletBlackInsideYesBSTC-362Polyamide 6.61581112PLT6EH-C0-UL94 V2.----

0.39 €

1 Available 3 Days 1604.8Releasable|Lever lockEcruInsideYesBSTC-521LPolyamide 6.640222PRT1.5S-C------

1.33 €

1 Available 3 Days 3684.8Releasable|Lever lock|UV-proof|WeatherproofBlackInsideYesCV120Polyamide 6.6102222PRT4S-C0------

4.13 €

1 Available 3 Days 51112.7Releasable|Lever lock|UV-proof|WeatherproofBlackInsideYesCV200DPolyamide 6.61301112PRT5EH-C0------

0.93 €

1 Available 3 Days 2873.6Metal latch|UV-proof|WeatherproofBlackInsideYesCV300SBKPolyamide 6.676178BT3I-C0------

0.16 €

1 Available 3 Days 1022.4Metal latchEcruInsideYesCVR150BKPolyamide 6.62580BT1M-C------

0.17 €

1 Available 3 Days 1022.4Metal latch|UV-proof|WeatherproofBlackInsideYesCVR150LBKPolyamide 6.62580BT1M-C0------

0.32 €

1 Available 3 Days 1602.4Metal latch|UV-proof|WeatherproofBlackInsideYesCVR150SBKPolyamide 6.64080BT1.5I-C0------

0.39 €

1 Available 3 Days 2012.4Metal latch|UV-proof|WeatherproofBlackInsideYesCVR200ABKPolyamide 6.65180BT2M-C0------

0.68 €

1 Available 3 Days 3612.4Metal latch|UV-proof|WeatherproofBlackInsideYesCVR200LBKPolyamide 6.610380BT4M-C0------

0.27 €

1 Available 3 Days 1553.6Metal latchEcruInsideYesCVR200MBKPolyamide 6.636178BT1.5I-C------

0.65 €

1 Available 3 Days 2924.8Flat head|WeatherproofBlackOutsideYesILT3S-C0Polyamide 6.676222ILT3S-C0------

7.35 €

100 Pieces Per Package

1 pack Available 3 Days 992.5-EcruInsideYesPLT1M-CPolyamide 6.61680PLT1M-C--Polyamide 662.5099-

7.88 €

100 Pieces Per Package

1 pack Available 3 Days 992.5-BlackInsideYesPLT1M-C0Polyamide 6.61680PLT1M-C0UV-resistant-Polyamide 662.5099UV-stabilized

43.35 €

1,000 Pieces Per Package

1 pack Available 3 Days 992.5-BlackInsideYesPLT1M-M0Polyamide 6.61680PLT1M-M0UV-resistant-Polyamide 662.5099-

12.67 €

100 Pieces Per Package

1 pack Available 3 Days 1423.6-EcruInsideYesPLT1.5I-CPolyamide 6.645175PLT1.5I-C--Polyamide 663.60142-

65.03 €

1,000 Pieces Per Package

1 pack Available 3 Days 1423.6-EcruInsideYesPLT1.5I-MPolyamide 6.645175PLT1.5I-M--Polyamide 663.60142-

15.87 €

100 Pieces Per Package

1 pack Available 3 Days 1884.8-EcruInsideYesPLT2S-CPolyamide 6.645225PLT2S-C--Polyamide 664.80188-

93.68 €

1,000 Pieces Per Package

1 pack Available 3 Days 1884.8-EcruInsideYesPLT2S-MPolyamide 6.645225PLT2S-M--Polyamide 664.80188-

33.21 €

100 Pieces Per Package

1 pack Available 3 Days 2924.8-BlackInsideYesPLT3S-C30Polyamide 6.676175PLT3S-C30--Polyamide 66---

48.77 €

100 Pieces Per Package

1 pack Available 40 Days 3687.6-BlackInsideYesPLT4H-C0Polyamide 6.6102535PLT4H-C0UV-resistant-Polyamide 667.60368UV-stabilized

52.03 €

100 Pieces Per Package

1 pack Available 3 Days 3944.8UV-proof|WeatherproofBlackInsideYesPLT4.5S-C0Polyamide 6.6114222PLT4.5S-C0--Polyamide 66---

6.84 €

100 Pieces Per Package

1 pack Available 3 Days 792.3-EcruInsideYesPLT.7M-CPolyamide 6.62080PLT.7M-C--Polyamide 662.3079-

53.11 €

250 Pieces Per Package

1 pack Available 3 Days 1022.5Colour-codedBlue|Orange|Green|Brown|GreyInsideNoPP5X50FPolyamide 6.62580PP5X50F------

0.51 €

1 Available 3 Days 1884.8Releasable|Lever lockEcruInsideYesRCV250Polyamide 6.645222PRT2S-C------

0.81 €

1 Available 3 Days 2924.8Releasable|Lever lockEcruInsideYesRCV290XLPolyamide 6.676222PRT3S-C------

0.60 €

1 Available 3 Days 1884.8Releasable|Lever lock|UV-proof|WeatherproofBlackInsideYesRCV370Polyamide 6.645222PRT2S-C0------

0.88 €

1 Available 3 Days 2924.8Releasable|Lever lock|UV-proof|WeatherproofBlackInsideYesRCV580XLPolyamide 6.676222PRT3S-C0------

Loading...

  1. 1

Basic information

Product type Cable tie

Tech Support