Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
6GK19050EA106AA0
Product type | Sensor/actuator connector | Connection angle(°) | 180 | Min. temperature(°C) | -40 |
---|---|---|---|---|---|
Max. temperature(°C) | +85 | No. of pins (RJ) | 4 | IP rating | IP65, IP67 |
Connection (components) | M12 plug | Seal type | Screw-on |
This page is PROFIBUS FC M12 Plug PRO M12 connectors, part number 6GK19050EA106AA0.
You can find the detail information about specifications and dimensions on part number 6GK19050EA106AA0.