Temperature monitor

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
EMR6-T50-A-1
EMR6-T100-A-1
EMR6-T200-A-1
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

259.35 €

1 45 Days

259.35 €

1 5 Days

259.35 €

1 45 Days

Loading...

  1. 1

Basic information

Width(mm) 22.5 Height(mm) 85.6 Depth(mm) 104.6
With detachable clamps false Error registration possible false Number of measuring circuits 1
External reset possible false Type of electric connection Screw connection Rated control supply voltage Us at AC 50HZ(V) 24|240
Rated control supply voltage Us at AC 60HZ(V) 24|240 Rated control supply voltage Us at DC(V) 24|240 Voltage type for actuating AC/DC
Number of contacts as normally closed contact 0 Number of contacts as normally open contact 0 Number of contacts as change-over contact 2
Temperature measuring range(°C) - Resistance measuring range(Ohm) -

Tech Support