Analog output module XI / ON

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
XN-1AO-I(0/4...20MA)
XN-2AO-I(0/4...20MA)
XN-2AO-U(-10/0...+10VDC)
XNE-4AO-U/I
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Height
(mm)
Depth
(mm)
Number of analogue inputs Number of analogue outputs Output, current Output, voltage Output signal configurable

207.14 €

1 67 Days 12.67455.420truefalsefalse

322.72 €

1 3 Days 12.67455.402truefalsetrue

322.72 €

1 3 Days 12.67455.402falsetruetrue

395.77 €

1 3 Days 13161.574.504truetruetrue

Loading...

  1. 1

Basic information

Supporting protocol for AS-Interface Safety at Work false Fieldbus connection over separate bus coupler possible true Suitable for safety functions false
Voltage type of supply voltage DC Supporting protocol for LON false Number of HW-interfaces industrial Ethernet 0
Number of HW-interfaces RS-232 0 Number of HW-interfaces RS-422 0 Number of HW-interfaces RS-485 0
Number of HW-interfaces serial TTY 0 Number of HW-interfaces USB 0 Number of HW-interfaces parallel 0
Number of HW-interfaces other 1 Supporting protocol for TCP/IP false Supporting protocol for ASI false
Supporting protocol for PROFIBUS false Supporting protocol for CAN false Supporting protocol for INTERBUS false
Supporting protocol for KNX false Supporting protocol for MODBUS false Supporting protocol for Data-Highway false
Supporting protocol for DeviceNet false Supporting protocol for SUCONET false Supporting protocol for other bus systems false
Input, current false Input, voltage false Input, resistor false
Input, resistance thermometer false Input, thermocouple false Input signal, configurable false
Resolution of the analogue inputs(Bit) 0 Resolution of the analogue outputs(Bit) 16 Type of electric connection Screw-/spring clamp connection
Rail mounting possible true Explosion safety category for gas None Explosion safety category for dust None
System accessory true Appendant operation agent (Ex ia) false Appendant operation agent (Ex ib) false
Degree of protection (IP) IP20 Supporting protocol for SERCOS false Supporting protocol for INTERBUS-Safety false
Category according to EN 954-1 - Number of interfaces PROFINET 0 Number of HW-interfaces Wireless 0
Front build in possible false Rack-assembly possible false Wall mounting/direct mounting false
Radio standard Bluetooth false Radio standard WLAN 802.11 false IO link master false
Performance level acc. EN ISO 13849-1 None Supporting protocol for DeviceNet Safety false Supporting protocol for EtherNet/IP false
Supporting protocol for Foundation Fieldbus false Supporting protocol for PROFINET CBA false Supporting protocol for PROFINET IO false
Supporting protocol for PROFIsafe false Supporting protocol for SafetyBUS p false Supply voltage AC 50 Hz(V) 0|0
Supply voltage AC 60 Hz(V) 0|0 Supply voltage DC(V) 20.4|28.8 Analogue inputs configurable true
Analogue outputs configurable true Radio standard GPRS false Radio standard GSM false
Radio standard UMTS false SIL according to IEC 61508 None Degree of protection (NEMA) -

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360