Room Controller Touch, Jet black

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CRCA-00/13

Part Number
CRCA-00/13
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

246.65 €

1 21 Days

Loading...

  1. 1

Basic information

Mounting method Surface mounted (plaster) Assembly arrangement Basic element with complete housing Colour Black
Surface protection Untreated With display true Material quality Thermoplastic
Bus system KNX false Bus system radio frequent true Bus system Powernet false
Bus connection included true Material Plastic Other bus systems xComfort
Number of binary inputs 0 Bus system LON false Transparent false
With anti-theft/dismantling protection false External sensor true Manual set point setting true
Parallel-service possible true Presence button false RAL-number (akin) 9005
Degree of protection (IP) IP20 With LED indication false Surface finishing Matt
With local operation true Bus system KNX radio false Radio frequent bidirectional true
Class of the temperature control IV Standby power consumption (solstandby)(W) 0.05 Min. depth of built-in installation box(mm) 0

This page is Room Controller Touch, Jet black, part number CRCA-00/13.
You can find the detail information about specifications and dimensions on part number CRCA-00/13.

Tech Support