Blade connector (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3822.67

Part Number
3822.67
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

0.17 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Colour Metal Connection angle(°) 180 Connection -
Connector thickness(mm) 0.8 Connector width(mm) 4.8 Contact material Brass tin plated
Cross section - Hole Ø(mm) 4.3 Insulation type Not insulated
Manufacturer part # 3822.67 Material (details) Bronze Ms Product type Blade connector
RoHS-compliant Yes Size 4.8 x 0.8 mm Support sleeve No
Surface properties Tin plated Type (manufacturer type) 3822.67 Type (misc.) 4.8 x 0.8 mm

This page is Blade connector , part number 3822.67.
You can find the detail information about specifications and dimensions on part number 3822.67.

Tech Support