Fastener self-locking, resealable

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1593104

Part Number
1593104
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

0.20 €

1 3 Days

Loading...

  1. 1

Basic information

Bundle Ø (max.)(mm) 13.50 Bundle Ø range 13.50 mm (max) Cable bracket features self-locking|resealable
Colour Ecru Halogen-free Yes Manufacturer part # 1593104
Material Polyamide 6.6 Max. temperature(°C) +85 Min. temperature(°C) -40
Product type Fastener RoHS-compliant Yes Type (manufacturer type) TC-28530C698203

This page is Fastener self-locking, resealable, part number 1593104.
You can find the detail information about specifications and dimensions on part number 1593104.

Tech Support