Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
10120400
Case material | Thermoplastic material | Colour | Black | Connection (components) | |
---|---|---|---|---|---|
Connection | - | Connector orientation | Perpendicular (to the PCB) | Connector type | Pin strip. straight |
Contact material | Copper alloy | Contact spacing(mm) | 2 | Contact surface | Gold plated |
Industrial goods | No | Manufacturer part # | 10120400 | Max. temperature(°C) | +105 |
Min. temperature(°C) | -55 | Nominal current(A) | 1 | Nominal current (details)(A) | 1 |
Nominal voltage(V AC) | 1000 | No. of rows | 1 | Pin diameter(mm) | 0.50 |
Pin length (PCB)(mm) | 2.70 | Pin length (receptacle)(mm) | 4 | Pin shape | Rectangular |
Pins per row | 20 | Product size (height)(mm) | 2.00 | Product size (width)(mm) | 8.50 |
Product size (length)(mm) | 40 | Product type | Pin strip (standard) | RoHS-compliant | Yes |
Separable | No | Total number of pins | 20 | Type (manufacturer type) | 10120400 |
This page is Terminal Strip, Straight, part number 10120400.
You can find the detail information about specifications and dimensions on part number 10120400.