D-SUB protective cap

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

70520CLF

Part Number
70520CLF
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

0.23 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Colour Red Compatible with connectors D-SUB pin strip 25-pin Manufacturer part # 70520CLF
Material (details) PP Product size (length)(mm) 42 Product type D-SUB protective cap
Type (manufacturer type) D-SUB

This page is D-SUB protective cap, part number 70520CLF.
You can find the detail information about specifications and dimensions on part number 70520CLF.

Tech Support