Gas soldering iron

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

F0132000KA

Part Number
F0132000KA
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

48.17 €

1 4 Days

Loading...

  1. 1

Basic information

Gas content(ml) 17 Max. operating time(min) 90 Max. power(g/h) 12
Max. temperature(°C) 1200 Product type Gas soldering iron Soldering iron features + piezo ignition
Weight(g) 135

This page is Gas soldering iron, part number F0132000KA.
You can find the detail information about specifications and dimensions on part number F0132000KA.

Tech Support