Crimper

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3-0601
3-0605
3-0609
3-0611
3-0612
3-0856
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Crimp area Crimp area AWG (min.)
(awg)
Crimp area AWG (max.)
(awg)
Crimp area (max.)
(mm²)
Crimp area (min.)
(mm²)
Manufacturer part # Product size (length)
(mm)
Range of use Suitable for Weight
(g)

14.69 €

1 Available 7 Days -----3-0601190RJ connectors (Western Electric)RJ10215

33.84 €

1 7 Days -----3-0605200RJ connectors (Western Electric)RJ11|RJ12|RJ45320

96.13 €

1 Available 3 Days -----3-0609200RJ connectors (Western Electric)RJ10|RJ11|RJ12|RJ45520

31.60 €

1 3 Days -----3-0611220BNC. TNC coax connectorsRG6|RG58|RG59|RG60530

35.52 €

1 Available 3 Days 0.5 up to 6 mm²221060.53-0612220Insulated cable lugs--

8.45 €

1 Available 3 Days 1.5 up to 6 mm²--61.53-0856230Insulated cable lugs|Non-insulated cable lugsInsulated and non-insulated cable terminals295

Loading...

  1. 1

Basic information

Product type Crimper

Tech Support