SBC housing

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CBRPI-DR-4-CLR-CON

Part Number
CBRPI-DR-4-CLR-CON
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

18.95 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Dimension width W(mm) 90 Dimension vertical H(mm) 58 Colour White
Material Polycarbonate (PC) Product size (length)(mm) 88 Product type SBC housing
Compatible with Raspberry Pi Embedded housing features DIN rail mounted Suitable for Raspberry Pi® 4 B

This page is SBC housing, part number CBRPI-DR-4-CLR-CON.
You can find the detail information about specifications and dimensions on part number CBRPI-DR-4-CLR-CON.

Tech Support