Locking Screw Flame-resistant

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

10064673

Part Number
10064673
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

2.05 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Colour Grey-white (RAL 7035) External thread M63 Halogen-free No
IP rating IP56 Manufacturer part # 10064673 Material (details) Flame-resistant polyamide. glass-fibre reinforced. self-extinguishing
Material Polyamide Max. temperature(°C) +100 Min. temperature(°C) -40
Product type Filler plug Temperature range(°C) -40 - +100 °C. short-term up to approx. 150 °C Type EVSF 63 RAL 7035
Type (manufacturer type) EVSF 63 RAL 7035 Type (misc.) M 63

This page is Locking Screw Flame-resistant, part number 10064673.
You can find the detail information about specifications and dimensions on part number 10064673.

Tech Support