Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
965643-1
Case material | PBT GF | Colour | Black | Compatible with (details) | 1 - 967281 - 1 |
---|---|---|---|---|---|
Manufacturer part # | 965643-1 | Max. temperature(°C) | +140 | Min. temperature(°C) | -40 |
Number of pins | 42 | Product type | In-line interconnector | Series (connectors) | J-P-T |
Type (manufacturer type) | 965643-1 |
This page is Cover cap for J-P-T-socket, part number 965643-1.
You can find the detail information about specifications and dimensions on part number 965643-1.