Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2604002
Case material | Polyamide | Colour | Ecru | Connector type | Socket. straight |
---|---|---|---|---|---|
Connectors | wire-to-board | Contact spacing(mm) | 2.54 | Manufacturer part # | 2604002 |
Nominal current(A) | 2 | No. of rows | 1 | Pins per row | 2 |
Product size (height)(mm) | 12.90 | Product size (width)(mm) | 5 | Product size (length)(mm) | 5.64 |
Product type | Socket enclosure - cable | RoHS-compliant | Yes | Total number of pins | 2 |
Type (manufacturer type) | 2604002 |
This page is Socket enclosure - cable, part number 2604002.
You can find the detail information about specifications and dimensions on part number 2604002.