Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
PVSE 230/24-5
Capacity(W) | 120 | Dimension height(mm) | 127 | Dimension width(mm) | 57 |
---|---|---|---|---|---|
Inputs | 1 | Input voltage (max.)(V AC) | 240 | Manufacturer part # | PVSE 230/24-5 |
Max. output current(A) | 5 | Max. temperature(°C) | 70 | Min. input voltage(V AC) | 100 |
Min. temperature(°C) | -25 | No. of outputs(x) | 1 | Output voltage (max.)(V DC) | 43|24 |
Output voltage (min.)(V DC) | 22 | Product type | AC/DC PSU module (+ enclosure) | Type (manufacturer type) | PVSE 230-24-5 |
Weight(g) | 1100 |
This page is AC / DC PSU module with enclosure, part number PVSE 230/24-5.
You can find the detail information about specifications and dimensions on part number PVSE 230/24-5.