Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
BMM-003T-P0.5
Number of Positions | 1 | Connector Type | Pin | AWG max. | 28 |
---|---|---|---|---|---|
AWG (min.) | 30 | Board contact surface | Tin plated | Colour | Silver |
Compatible with (details) | JST socket housing ZR | Connection (components) | Crimp | Connection | Crimp |
Connector orientation | Perpendicular (to the PCB) | Connector contact surface | Tin plated | Connectors | wire-to-wire |
Contact material | Phosphor bronze | Cross section(mm²) | 0.05 - 0.08 | Cross section (max.)(mm²) | 0.08 |
Industrial goods | No | Manufacturer part # | BMM-003T-P0.5 | Material (details) | PA 66 UL94V-0 |
Min. cross section(mm²) | 0.05 | Nominal current(A) | 0.70 | Nominal current (details)(A) | 0.7 |
Nominal voltage (details)(V AC) | 50 | No. of rows | 1 | Pin diameter(mm) | 0.5 |
Pin shape | Circular | Pins per row | 1 | Product size (height)(mm) | 1 |
Product size (width)(mm) | 1.05 | Product size (length)(mm) | 7 | Product type | Crimp contact |
RoHS-compliant | Yes | Series (connectors) | ZM | Type (manufacturer type) | BMM-003T-P0.5 |
Type (misc.) | Pin crimp contact |
This page is Crimp Contacts For ZM Series, part number BMM-003T-P0.5.
You can find the detail information about specifications and dimensions on part number BMM-003T-P0.5.