Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SYP-02TV-1
Number of Positions | 2 | Connector Type | Socket. straight | Board contact surface | Tin plated |
---|---|---|---|---|---|
Case material | Polyamide | Colour | Ecru | Connection (components) | Crimp |
Connector contact surface | Tin plated | Connectors | board-to-board | Contact material | Phosphor bronze |
Contact spacing(mm) | 2.50 | Industrial goods | No | Insulation material | Polyamide |
Manufacturer part # | SYP-02TV-1 | Nominal current(A) | 3 | No. of rows | 1 |
Pin shape | Rectangular | Pins per row | 2 | Product type | Socket enclosure - PCB |
RoHS-compliant | Yes | Series (connectors) | RCY | Type (manufacturer type) | SYP-02TV-1 |
This page is Socket enclosure - cable PCB RCY, part number SYP-02TV-1.
You can find the detail information about specifications and dimensions on part number SYP-02TV-1.