Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
B10B-PUDSS-1 (LF)(SN) |
S18B-PUDSS-1 (LF)(SN) |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Number of Positions | Connector Type | Connector orientation | Manufacturer part # | Pins per row | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|---|
0.56 € | 1 | Available | 3 Days | 10 | Pin strip. straight | Perpendicular (to the PCB) | B10B-PUDSS-1 (LF)(SN) | 5 | B10B-PUDSS-1 (LF)(SN) | |
0.89 € | 1 | Available | 3 Days | 18 | Pin strip. right angle | Parallel (to the PCB) | S18B-PUDSS-1 (LF)(SN) | 9 | S18B-PUDSS-1 (LF)(SN) |
Loading...
Board contact surface | Tin plated | Case material | Polybutylen | Colour | White |
---|---|---|---|---|---|
Connection (components) | Connector features | + latch lock base | Connector contact surface | Tin plated | |
Connectors | wire-to-board | Contact material | Copper alloy | Contact spacing(mm) | 2 |
Industrial goods | No | Max. temperature(°C) | +85 | Min. temperature(°C) | -25 |
Nominal current(A) | 3 | Nominal voltage(V DC) | 250|250 | No. of rows | 2 |
Pin diameter(mm) | 0.7 | Product type | Pin enclosure - PCB | RoHS-compliant | Yes |
Series (connectors) | PUD |