Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
BVF-81T-P2.0
Number of Positions | 1 | Connector Type | Socket. straight | AWG max. | 12 |
---|---|---|---|---|---|
AWG (min.) | 12 | Colour | Silver | Connection (components) | Crimp |
Connection | Crimp | Connector contact surface | Tin plated | Connectors | wire-to-board |
Contact material | Phosphor bronze | Cross section(mm²) | 0.5 - 3.5 | Cross section (max.)(mm²) | 3.50 |
Industrial goods | No | Manufacturer part # | BVF-81T-P2.0 | Material (details) | PA 66. UL94V-0 |
Nominal current(A) | 20 | Nominal current (details)(A) | 20 | Nominal voltage (details)(V AC) | 600 |
No. of rows | 1 | Pins per row | 1 | Product size (height)(mm) | 16.4 |
Product type | Crimp contact | RoHS-compliant | Yes | Series (connectors) | VL |
Type (manufacturer type) | BVF-81T-P2.0 | Type (misc.) | Straight connector pin strip |
This page is Crimp contact VL, part number BVF-81T-P2.0.
You can find the detail information about specifications and dimensions on part number BVF-81T-P2.0.