Fuse terminal WKFN

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
56.704.4055.0
56.704.4155.0
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type (misc.) Compatible with (details) Manufacturer part # Nominal voltage (details)
(V)
Type (manufacturer type)

4.45 €

1 Available 3 Days Cut-off basic terminalFuse Holders56.704.4055.0500WKFN 4 TKG/35

9.45 €

1 Available 3 Days Without IndicatorCar fuse56.704.4155.0400WKFN 4 FSI

Loading...

  1. 1

Basic information

Clamp width(mm) 6 Connector cross-section (flexible)(mm²) 0.13 - 4 Connector cross section (fixed)(mm²) 0.13 - 6
Product size (width)(mm) 6 Colour Grey RoHS-compliant Yes
Stripping length(mm) 11

Tech Support