Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
6GK50050BA101AA3
Ambient temperature (max.)(°C) | +75 | Current consumption(A) | 0.08 | Interfaces (PC/multimedia) | RJ45 |
---|---|---|---|---|---|
IP rating | IP30 | Min. ambient temperature(°C) | -40 | No. of 10/100 Mbps ports(x) | 5 |
Operating voltage(V) | 32 | Product size (height)(mm) | 125 | Product size (depth)(mm) | 124 |
Product size (width)(mm) | 40 | Product type | Industrial Ethernet switch | Transfer rate(Mbps) | 10 / 100 |
Type (manufacturer type) | SCALANCE X005 | Weight(g) | 550 | Working principle | Unmanaged switch |