Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
PC50-01P-11-00A(H)
AWG max. | 1 | AWG (min.) | 6 | Colour | Grey |
---|---|---|---|---|---|
Compatible with (details) | DIN rail NS 35|7.5. NS 35|15 and NS 32 | Connection (components) | Screw terminals | Connector features | High current |
Manufacturer part # | PC50-01P-11-00A(H) | Max. cross section (inflexible)(mm²) | 50 | Max. cross section (flexible)(mm²) | 50 |
Min. cross section (inflexible)(mm²) | 25 | Min. cross section (flexible)(mm²) | 25 | Min. stripping length(mm) | 24 |
Nominal current(A) | 150|125 | Nominal voltage(V) | 1000|600 | Number of pins | 1 |
Product size (height)(mm) | 83.5 | Product size (width)(mm) | 20 | Product size (length)(mm) | 70.5 |
Product type | High power terminal | Rated surge voltage(kV) | 8 | RoHS-compliant | ja |
Stripping length (max.)(mm) | 24 | Type (manufacturer type) | PC50-01P-11-00A(H) | Weight(g) | 1 |
This page is High power terminal, part number PC50-01P-11-00A(H).
You can find the detail information about specifications and dimensions on part number PC50-01P-11-00A(H).