Female Crimp Connector Housing

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SPAL-002T-P0.5

Part Number
SPAL-002T-P0.5
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

0.04 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Number of Positions 1 Connector Type Pin AWG max. 24
AWG (min.) 28 Connection (components) Crimp Connection Crimp
Connectors wire-to-board Contact spacing(mm) 2 Cross section(mm²) 0.08 - 0.33
Cross section (max.)(mm²) 0.21 Industrial goods No Manufacturer part # SPAL-002T-P0.5
Material (details) PA 66 UL94V-0 Min. cross section(mm²) 0.08 Nominal current (details)(A) 3
Nominal voltage (details)(V AC) 250 No. of rows 1 Product type Crimp contact
RoHS-compliant Yes Type (manufacturer type) SPAL-002T-P0.5

This page is Female Crimp Connector Housing, part number SPAL-002T-P0.5.
You can find the detail information about specifications and dimensions on part number SPAL-002T-P0.5.

Tech Support