Board-in Connectors

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SCN-001T-P1.0

Part Number
SCN-001T-P1.0
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

0.04 €

1 3 Days

Loading...

  1. 1

Basic information

Number of Positions 1 Connector Type Socket Colour Tin
Connection (components) Crimp Connector contact surface Tin plated Connectors wire-to-board
Contact material Phosphor bronze Cross section (max.)(mm²) 0.33 Industrial goods No
Manufacturer part # SCN-001T-P1.0 Max. temperature(°C) +85 Min. cross section(mm²) 0.08
Min. temperature(°C) -25 Nominal current(A) 3 Nominal voltage(V DC) 250|250
No. of rows 1 Pins per row 1 Product type Crimp contact
RoHS-compliant Yes Series (connectors) SCN Type (manufacturer type) SCN-001T-P1.0

This page is Board-in Connectors, part number SCN-001T-P1.0.
You can find the detail information about specifications and dimensions on part number SCN-001T-P1.0.

Tech Support