Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
ZPV14
Case material | PBT | Colour | Black | Manufacturer part # | ZPV14 |
---|---|---|---|---|---|
Max. temperature(°C) | +105 | Min. temperature(°C) | -40 | Nominal current(A) | 1 |
Nominal voltage(V AC) | 500 | No. of rows | 2 | Packaging type (components) | Bulk |
Pins per row | 7 | Product size (height)(mm) | 13.5 | Product size (width)(mm) | 22.48 |
Product size (length)(mm) | 6 | Product type | Strain relief | RoHS-compliant | Yes |
Total number of pins | 14 | Type (manufacturer type) | ZPV14 |
This page is Strain relief Total number of pins: 14 econ connect 1 pc(s), part number ZPV14.
You can find the detail information about specifications and dimensions on part number ZPV14.