Sensor Connector, Actuator Cable / 1.5m / No. of pins (RJ) 3-8 / Blue

Sensor Connector, Actuator Cable / 1.5m / No. of pins (RJ) 3-8 / Blue
  • Volume Discount
[Specifications]
・Product type: Sensor/actuator cable
・Cable length(m): 1.50
・Connector standard: Sensor connector
・No. of pins (RJ): 3, 4, 5, 8
・Colour: Blue

M8 to M12 Cable Assembly

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1-2273109-4
1-2273114-4
3-2273124-4
2273110-4
2273115-4
2273124-4
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cable colour Cable diameter
(mm)
Coding Connection side A (sensors/actuators) Connection side B (sensors/actuators) Connector type Jacket material Manufacturer part # Max. temperature
(°C)
Min. temperature
(°C)
Nominal current
(A)
Nominal voltage
(V DC)
No. of pins (RJ) Sensor/actuator cable features Thread type connection side Type (manufacturer type)

24.12 €

1 3 Days Black9.98AM8 plug. straightM12 socket. straightPlug. straight|Socket. straightPVC1-2273109-4+80-30434|344-M8|M121-2273109-4

23.52 €

1 3 Days Black5.20AM12 plug. straightM12 socket. straightPlug. straight|Socket. straightPVC1-2273114-4+80-304125|1255-M121-2273114-4

26.61 €

1 3 Days Black4.1-M8 socket. right angleM8 plug. straightSocket. right angle|Plug. straightPUR3-2273124-4+90-404243+ LEDM83-2273124-4

22.99 €

1 3 Days Black4 .10AM8 socket. straightM12 plug. straightSocket. straight|Plug. straightPUR2273110-4+80-40460|603-M8|M122273110-4

85.65 €

1 3 Days Grey6AM12 plug. straightM12 socket. straightPlug. straight|Socket. straightPUR2273115-4+80-40230|308-M122273115-4

24.39 €

1 3 Days Black4.1-M8 socket. right angleM8 plug. straightSocket. right angle|Plug. straightPUR2273124-4+80-404243+ LEDM82273124-4

Loading...

  1. 1

Basic information

Cable length(m) 1.50 Colour Blue Connector standard Sensor connector
Cross-section (sensor/actuator wiring)(mm²) 0.326 Industrial goods No Product type Sensor/actuator cable
RoHS-compliant Yes

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360