Type 2 surge protection plug, VAL-MS (2908541)

Type 2 surge protection plug, VAL-MS  2908541

Product Details:

Manufacturer part number: 2908541

Brand: PHOENIX CONTACT

Price: 68.95

Delivery time: 25 Days


Technical Data:

Voltage protection level: 2.9 kV

Max. continuous voltage AC: 760 V

Nominal discharge surge current (8/20): 15 kA

Nominal voltage AC: 554 V


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2908541

Part Number
2908541
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Voltage protection level
(kV)
Max. continuous voltage AC
(V)
Nominal discharge surge current (8/20)
(kA)
Nominal voltage AC
(V)

68.95 €

3 25 Days 2.976015554

Loading...

  1. 1

Basic information

Mounting method On basic element With remote signalling contact true Number of conductors (without earthing) -
Construction size 1 modular spacing Nominal voltage DC(V) - Category type 2 true
Voltage protection level L-N(kV) - Signalling at the device Optic Max. continuous voltage DC(V) -
Degree of protection (IP) - Max. PV-voltage(V) - Voltage protection level N-PE(kV) -
Integrated backup fuse false Max. conductor cross section solid (solid, stranded)(mm²) - Max. conductor cross section flexible (fine-strand)(mm²) -
System configuration DC - System configuration IT - System configuration TN -
System configuration TN-C - System configuration TN-S - System configuration TT -
System configuration other - System configuration TN-C-S - Max. discharge surge current (8/20)(kA) -
Short-circuit breaking capacity (Isccr)(kA) -

This page is Type 2 surge protection plug, VAL-MS , part number 2908541.
You can find the detail information about specifications and dimensions on part number 2908541.

Variation of this product

Part Number
2920256
2920353
2920434
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Voltage protection level
(kV)
Max. continuous voltage AC
(V)
Nominal discharge surge current (8/20)
(kA)
Nominal voltage AC
(V)

68.40 €

10 7 Days 2.976015554

91.90 €

10 18 Days 238540240

68.75 €

10 7 Days 2.558015400

Tech Support